IESNA:LM-63-2002 
[TEST]P981004
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-15L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1500 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1377
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
1389.3 1399.6 1424.5 1442.9 1449.5 1452.7 1455.4 1460 1472.8 1494.7
1519.8 1537.8 1541.7 1537.8 1536.9 1537.7 1531.3 1513.6 1489.9 1475.1
1453.8 1422.4 1383 1334.8 1285.3 1235.7 1176.6 1103.4 1016.8 908.4
791.7 676.9 573.9 483.8 399.8 317.2 246.8 194.3 156.7 126.1
98.5 77.5 61.4 46.9 32.9 23.2 18.7 16.9 15.5 14.4
13.4 12.3 11.3 10.5 9.8 9.6 9.5 9.2 8.7 7.9
6.4 5.2 4.7 4.7 4.4 4.1 3.9 3.8 3.6 3.1
2.6 2.3 2.2 2.1 2.1 2.1 2.1 2.1 2 1.9
1.8 1.7 1.6 1.5 1.2 1 0.6 0.2 0.1 0.1
0
